701-00006-013 STRAIGHT SLEEVE
10501783
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.38 in
- Inner Diameter [Min] (in): 0.38 in
- Length [Min] (in): 0.39 in
- Outer Diameter [Max] (in): 0.5 in
- Outer Diameter [Min] (in): 0.5007 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 2,918.16 lb
- Max Static Load (lb): 11,234.92 lb
- Net Weight: 0.25
- Weight unit: LB
Duralon Filament Bearing - Catalogue Thinwall Series