701-01160-128 STRAIGHT SLEEVE
10397778
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 10.02 in
- Inner Diameter [Min] (in): 10.01 in
- Length [Min] (in): 3.98 in
- Outer Diameter [Max] (in): 10.5 in
- Outer Diameter [Min] (in): 10.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 796,796 lb
- Max Static Load (lb): 2,191,189 lb
- Net Weight: 2.22
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series