701-00006-015 STRAIGHT SLEEVE
10390670
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.38 in
- Inner Diameter [Min] (in): 0.38 in
- Length [Min] (in): 0.45 in
- Outer Diameter [Max] (in): 0.5 in
- Outer Diameter [Min] (in): 0.5007 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 3,394.44 lb
- Max Static Load (lb): 13,068.59 lb
Duralon 701-00006-015 Thinwall Straight Sleeve Filament Bearing