701-00008-056 STRAIGHT SLEEVE
10389610
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.5 in
- Inner Diameter [Min] (in): 0.5 in
- Length [Min] (in): 1.73 in
- Outer Diameter [Max] (in): 0.63 in
- Outer Diameter [Min] (in): 0.6257 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 17,403.8 lb
- Max Static Load (lb): 67,004.63 lb
Duralon Filament Bearing - Catalogue Thinwall Series