701-00006-120 STRAIGHT SLEEVE
10389126
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.38 in
- Inner Diameter [Min] (in): 0.38 in
- Length [Min] (in): 3.73 in
- Outer Diameter [Max] (in): 0.5 in
- Outer Diameter [Min] (in): 0.5007 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 28,198.8 lb
- Max Static Load (lb): 108,565.38 lb
Duralon Filament Bearing - Catalogue Thinwall Series