701-00008-050 STRAIGHT SLEEVE
10386522
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 0.5 in
- Inner Diameter [Min] (in): 0.5 in
- Length [Min] (in): 1.54 in
- Outer Diameter [Max] (in): 0.63 in
- Outer Diameter [Min] (in): 0.6257 in
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 15,512.52 lb
- Max Static Load (lb): 59,723.2 lb
Duralon Filament Bearing - Catalogue Thinwall Series