701-01192-096 STRAIGHT SLEEVE
10386469
MFG #: Duralon
$0.00
/ EA
- Inner Diameter [Max] (in): 12.02 in
- Inner Diameter [Min] (in): 12.01 in
- Length [Min] (in): 3 in
- Outer Diameter [Max] (in): 12.5 in
- Outer Diameter [Min] (in): 12.5 in
- Wall Style: Heavywall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 719,399 lb
- Max Static Load (lb): 1,978,347.25 lb
- Net Weight: 2.00
- Weight unit: LB
Duralon Filament Bearing - Catalogue Heavywall Series