GTC7705RT-33IN
10324649
MFG #: Rexnord
$0.00
/
- Chain Material: GTC
- Chain Pitch: 1.0 in
- Chain Width (Imperial): 33 in
- Chain Width (Metric): 838.2 mm
- Straight or Side-Flex: Straight Running
- Surface Type: RubberTop®
- Chain Number: 7705RT
- Rod/Pin Material: Acetal
GTC7705RT 33 Inch Wide RubberTop MatTop Chain With Acetal Pins Molded In Grey Tough Composite Material