BWX7005-42IN
10816363
MFG #: Rexnord
$0.00
/
- Chain Material: BWX
- Chain Pitch: 1
- Chain Width (Imperial): 42
- Chain Width (Metric): 1066.8
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
- Chain Number: 7005
- Rod/Pin Material: Polyester
BWX7005 42 inch wide MatTop Chain with Polyester pins