-
Chain Material:
BWX
-
Chain Pitch:
1
-
Chain Width (Imperial):
39
-
Chain Width (Metric):
990.6
-
Straight or Side-Flex:
Straight Running
-
Surface Type:
Solid Top
-
Chain Number:
7005
-
Rod/Pin Material:
Polyester
BWX7005 39 inch wide MatTop Chain with Polyester pins