WHT1505-9IN

WHT1505-9 MFG #: Rexnord
$0.00 /
  • Chain Material: WHT
  • Chain Pitch: 15 mm
  • Chain Width (Imperial): 9 in
  • Chain Width (Metric): 228.6 mm
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid-Top
  • Net Weight: 0.03
  • Rod/Pin Material: Polypropylene
  • Weight unit: LB
WHT1505 9 Inch Wide MatTop Chain With Polypropylene Pins Molded In White High Temperature Material
QTY