LF882TAB SG-12IN 1D60-T1P
L0882691811
$0.00
/ FT
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (lbs): 625 lb
- Chain Strength (N): 2775 N
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Curve Retention Type: TAB
- Number of SuperGrip/RubberTop Rows: 1 Row
- SG/RT Spacing (Pitches): Every Pitch
- Straight or Side-Flex: Side-flexing
- Surface Type: SuperGrip™
- Chain Number: 882TAB SuperGrip™
- Net Weight: 0.12
- Rod/Pin Material: Stainless Steel
- Weight unit: KG
LF882TAB SG SuperGrip 12 Inch Wide TableTop® Chain Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins And One High Friction 60 Shore A Hard Dome Every Pitch