HP882TAB SG-4.5IN D60 T1P BLK
81427732
MFG #: Rexnord
$0.00
/
- Chain Material: HP
- Chain Pitch: 1.5 in
- Chain Width (Imperial): 4.5 in
- Chain Width (Metric): 114.3 mm
- Curve Retention Type: TAB
- Straight or Side-Flex: Side-flexing
- Surface Type: SuperGrip™
- Chain Number: 882TAB SG
- Rod/Pin Material: Stanless Steel
HP882TAB SG 4.5 Inch Wide SuperGrip TableTop Chain With a Dome High Friction 50 Shore-A Hardness Attachment Every Pitch. Molded In High Performance Material And Assembled With Stainless Steel Pins