HP882TAB SG-7.5IN 1D60-T4P
81417364
MFG #: REX
$0.00
/
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.5 in
- Chain Pitch (mm): 38.1 mm
- Chain Strength (lbs): 625 lb
- Chain Strength (N): 2775 N
- Chain Width (in): 7.5 in
- Chain Width (mm): 190.5 mm
- Curve Retention Type: TAB
- Number of SuperGrip/RubberTop Rows: 1 Row
- SG/RT Spacing (in): 6 in
- SG/RT Spacing (mm): 152.4 mm
- SG/RT Spacing (Pitches): Every 4th Pitch
- Straight or Side-Flex: Side-flexing
- Surface Type: SuperGrip™
- Chain Number: 882TAB SuperGrip™
- Net Weight: 0.24
- Rod/Pin Material: Stainless Steel
- Weight unit: LB
HP882TAB SG SuperGrip 7.5 Inch Wide TableTop® Chain Molded In Brown High Performance Material And Assembled With Stainless Steel Pins And One High Friction 60 Shore A Hard Dome Every 4th Pitch