HP882TAB SG-10IN 1D60-T6P

81415375 MFG #: REX
$0.00 /
  • Chain Material: HP
  • Chain Material Description: Brown High Performance
  • Chain Pitch: 1.5in
  • Chain Strength (lbs): 625
  • Chain Strength (N): 2775
  • Chain Width (Imperial): 10 in
  • Chain Width (Metric): 254 mm
  • Curve Retention Type: TAB
  • Number of SuperGrip/RubberTop Rows: 1 Row
  • SG/RT Spacing (Imperial): 9
  • SG/RT Spacing (Metric): 228.6
  • SG/RT Spacing (Pitches): Every 6th Pitch
  • Straight or Side-Flex: Side-flexing
  • Surface Type: SuperGrip™
  • Chain Number: 882TAB SuperGrip™
  • Chain Pitch (Imperial): 1.5
  • Chain Pitch (Metric): 38.1
  • Net Weight: 0.24
  • Rod/Pin Material: Stainless Steel
  • Weight unit: LB
HP882TAB SG SuperGrip 10 Inch Wide TableTop® Chain Molded In Brown High Performance Material And Assembled With Stainless Steel Pins And One High Friction 60 Shore A Hard Dome Every 6th Pitch
QTY