OBS MLF879TAB-3.25IN

81427651 MFG #: Rexnord
$0.00 /
  • Chain Material: MLF
  • Chain Material Description: Medium Duty Low Friction
  • Chain Pitch: 1.5in
  • Chain Strength (lbs): 425
  • Chain Strength (N): 1887
  • Chain Width (Imperial): 3.25 in
  • Chain Width (Metric): 82.6 mm
  • Curve Retention Type: TAB
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
  • Chain Number: 879TAB
  • Chain Pitch (Imperial): 1.5
  • Chain Pitch (Metric): 38.1
  • Net Weight: 0.09
  • Rod/Pin Material: Stainless Steel
  • Weight unit: LB
MLF879TAB 3.25 Inch Wide TableTop Chain Molded In Tan Medium Duty Low Friction Material And Assembled With Stainless Steel Pins
QTY