P2B208C 2 1/2 2B PBLK RLR BRG

10479650 MFG #: PT Select
$0.00 /
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Two Bolt
  • Seal Type: Clearance Seal
  • Ability to Relubricate: Yes
  • Available Seal Type: C Clearance Seal; T Triple Lip Seal
  • Base Length (in): 8.86 in
  • Base to Center Height (in): 2.75 in
  • Base Width (in): 2.81 in
  • Bolt Size (in): 5/8 in
  • Bolt Spacing Max (in): 7.31 in
  • Bolt Spacing Min (in): 6.94 in
  • Bore Diameter (in): 2.5 in
  • Cage Material: Steel
  • Centerline to Outermost Bearing Face (in): 2.42 in
  • End Cap: SEE AUX CAP KIT
  • Foot Height (in): 1.63 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 5.50
  • Housing Cast Face to Outermost Bearing Face (in): 1.23 in
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Inner Ring Outside Diameter (in): 2.901 in
  • Length: 9.56
  • Length Through Bore (in): 3.55 in
  • Locking Collar Outside Diameter (in): 3.55 in
  • Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 2670 rpm
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 13.94
  • Overall Height (in): 5.59 in
  • Overall Length (in): 8.86 in
  • Overall Width (in): 3.55 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 38400 lb
  • Rolling Element: Spherical Roller
  • Setscrew Torque (in-lbs): 680 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: 8
  • Slot Length (in): 0.94 in
  • Static Load Rating (lb): 43870 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.007 cps
  • Vibration Frequency Inner Ring Defect: 0.164 cps
  • Vibration Frequency Outer Ring Defect: 0.1193 cps
  • Vibration Frequency Roller Spin: 0.0507 cps
  • Weight unit: LB
  • Width: 4.00
2 1/2" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
QTY