FB111C 1 11/16 4B FLG RLR BRG

10479754 MFG #: PT Select
$0.00 /
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Four Bolt
  • Seal Type: Clearance Seal
  • Ability to Relubricate: Yes
  • Available Seal Type: C Clearance Seal; T Triple Lip Seal
  • Bolt Circle (in): 5.5 in
  • Bolt Size (in): 1/2 in
  • Bolt Spacing (in): 5.89 in
  • Bore Diameter (in): 1.6875 in
  • Cage Material: Steel
  • End Cap: SEE AUX CAP KIT
  • Foot Height (in): 0.53 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 4.00
  • Housing Cast Face to Outermost Bearing Face (in): 1 in
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Housing Width (in): 5.13 in
  • Length: 5.00
  • Length Through Bore (in): 2.76 in
  • Locking Collar Outside Diameter (in): 2.58 in
  • Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 3820 rpm
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Mounting Surface to Cap Face on Backside (in): 0.93 in
  • Net Weight: 5.66
  • Overall Height (in): 3.01 in
  • Overall Height to End Cap (in): 3.28 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 20500 lb
  • Rolling Element: Spherical Roller
  • Setscrew Torque (in-lbs): 325 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: 5
  • Square Distance Between Bolt Holes (in): 3.89 in
  • Standoff Distance (in): 0.25 in
  • Static Load Rating (lb): 23240 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.007 cps
  • Vibration Frequency Inner Ring Defect: 0.1647 cps
  • Vibration Frequency Outer Ring Defect: 0.1187 cps
  • Vibration Frequency Roller Spin: 0.0492 cps
  • Weight unit: LB
  • Width: 5.00
1 11/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
QTY