Type W - Omnibox®
Worm Gear Drives (1000 Series)
FALK

FALK

Omnibox

FALK

Helical Primary

FALK

Worm Primary

FALK

Omnibox Accessories

Horizontal Output Foot Kit (KOFK)

Drive Sizes HOFK1133W through 11000W

Vertical Output Foot Kit (VOFK)

Drive Sizes VOFK1133W through 11000W

Vertical Input Foot Kit (VIFK)

Drive Sizes VIFK1133W through 11000W

Motor Flange and Coupling Kit (MFK)

Drive Sizes MFK1133W through 1800W

NEMA Frame Sizes 48, 56, 140, 180, 210, 250 or

IEC Frame Sizes 63, 71D, 80D, 90D,. 100LD, 112MD, 132D

Output Flange Kit (OFK)

Drive Sizes OFK1133W through 11000W

Worm-Worm Adapter Kit (WWAK)

Drive Sizes WWAK1133W through 1600W

Tie Rod Kit (TRK)

Drive Sizes TRK1133W through 1600W

Slide Base (SB)

Drive Sizes SB1133W through 1325W

Hollow Output Shaft Bushing (HOSB)

Drive Sizes HOSB1600W through 11000W 2.000, 4.938, etc. (see catalog for available bores)

Oil Level Sight Gauge (OLSG)

Drive Sizes OLSG1133W through 11000W

Riser Blocks (RB)

Drive Sizes RB1154W through 1525W