LF1843TAB S-1.5IN

81413243 MFG #: Rexnord
$0.00 /
  • Base Chain Material: Steel
  • Chain Material: LF
  • Chain Number: 1843TAB
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 1.5 in
  • Curve Retention Type: TAB
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
  • Chain Width (Metric): 38.1 mm
LF1843TAB 1.5 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Tan Low Friction Material
QTY