BWR1843TAB S-2IN

81404032 MFG #: Rexnord
$0.00 /
  • Base Chain Material: Steel
  • Chain Material: BWR
  • Chain Number: 1843TAB
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 2 in
  • Curve Retention Type: TAB
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
  • Chain Width (Metric): 50.8 mm
BWR1843TAB 2 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Black Wear Resistant Material
QTY